Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KSS.,Co.Ltd.
Description
SR1002K - Rolled Ball Screws
Bill of material
SR1002K-230R230C10
S
205 mm
PN
Position of nut
mm
Enter value for PN
Position of nut
mm
cm
inch
ft
L1
Screw Shaft Length
230 mm
L
Lead
2 mm
AG
Accuracy grade
C10
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D