Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KSS.,Co.Ltd.
Description
SR1004 - Roll Ball Screws
Bill of material
SR1004-450R450C7
S
Stroke
370 mm
PN
Position of nut
L1
Screw Shaft Length
400 mm
L2
Screw Shaft Length
450 mm
L
Lead
10
AG
Accuracy grade
Ct7
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D