Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KSS.,Co.Ltd.
Description
SR1015 - Roll Ball Screws
Bill of material
SR1015-450R450C10
S
Stroke
365 mm
PN
Position of nut
L1
Screw Shaft Length
400 mm
L2
Screw Shaft Length
450 mm
L
Lead
15
AG
Accuracy grade
Ct10
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D