Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Tellurerota
Description
SRC/PP B - Paired polypropylene furniture wheels, swivel bracket with stem
Bill of material
347302
COD
Code
347302
D
Wheel diameter
50 mm
F
Wheel width
54 mm
H
Overall height
61 mm
T
Stem diameter
M10
FS
Threaded stem length
15 mm
CH
Wrench size
12 mm
LC
Load capacity
20 daN
W
Weight
0.08 kg
INFO
Technical description
Technical description
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D