Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Kyoei Electric
Description
SRC55
Bill of material
SRC55-04P
CNSORDERNO
Order number
SRC55-04P
P
Number of poles
H
LW
Lead wire
4-KIF 0.75SQ
CLW
Compensation lead wire
-
V
Voltage
200V or less V
I
Electric current
15A or less signal A
R
Insulation resistance
50M ohm(500V) and above ohm
VDS
Dielectric strength
1500V/min V
RPM
800 rpm
LF
Life
3000mio rotation
RCR
Contact resistance
50m ohm or less ohm
DR
Direction of rotation
CW-CCW
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
Wymiar
2D