Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Tellurerota
Description
SRFP/SL FR - Thermoplastic rubber wheels, polypropylene centre, swivel bolt hole bracket type “SL” with brake
Bill of material
716201
COD
Code
D
Wheel diameter
mm
F
Wheel width
mm
FX
Wheel width
30.0 mm
H
Overall height
mm
G
Plate diameter
63 mm
C
Bolt hole diameter
12 mm
EE
Hole width
9 mm
E
Offset
mm
O
Swept radius
120 mm
LC
Load capacity
daN
W
Weight
kg
INFO
Technical description
Technical description
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D