Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Tellurerota
Description
SRP/M FR - "TR-ROLL" polyurethane wheels with ergonomic round profile, aluminium centre, swivel top plate bracket type "M" with adjustable front-locking brake
Bill of material
627904
COD
Code
D
Wheel diameter
mm
F
Wheel width
50 mm
H
Overall height
mm
AXB
Top plate outer dimensions
140x110 mm
AAXBB
Hole spacing
105x80 mm
EE
Hole width
11 mm
E
Offset
mm
O
Swept radius
178 mm
LC
Load capacity
500 daN
W
Weight
kg
INFO
Technical Details
Catalogue
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D