Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Tellurerota
Description
SRP/NL FR - Injection polyurethane wheels, 55 Shore D polyamide 6 centre, swivel top plate bracket type "NL" with brake
Bill of material
614911
COD
Code
WT
Wheel hub type
CC
D
Wheel diameter
mm
F
Wheel width
mm
H
Overall height
mm
AXB
Top plate outer dimensions
140x110 mm
AAXBB
Hole spacing
105x80 mm
EE
Hole width
11 mm
E
Offset
56 mm
O
Swept radius
156 mm
LC
Load capacity
300 daN
TG
Threadguards
W
Weight
kg
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D