Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Tellurerota
Description
SRP/PP B - Paired polypropylene furniture wheels, swivel top plate bracket
Bill of material
347202
COD
Code
347202
D
Wheel diameter
50 mm
F
Wheel width
54 mm
H
Overall height
66 mm
AXB
Top plate outer dimensions
35x35 mm
AAXBB
Hole spacing
26x26 mm
EE
Hole width
4 mm
LC
Load capacity
20 daN
W
Weight
0.09 kg
INFO
Technical description
Technical description
öneriler
No recommendations available.
CAD modeli indir
Previews
3D
Boyut
2D