Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
BUMAX
Description
SS 1460 BUMAX 88 - Stud And Stud Bolt SS 1460
Bill of material
BUMAX 1460A41204088
PARTNUMBER
Part number
DES
Description
D
Diameter
mm
L
Length
mm
P
Pitch
mm
B
Thread length
mm
BM
Thread length
mm
W
Weight per 100 units
kg
STANDARD
Standard
SS 1460
INFOWWW
Web Link
Web link
INFOWWWPDF
PDF Web Link
PDF Web Link
TS
Tensile strength
min 800 MPa
YS
Yield strength
min 640 MPa
SG
Steel grade
316L High Mo (EN 1.4432, 1.4436, 1.4435)
DIS
Disclaimer
Information provided is believed to be correct and to the best knowledge of BUMAX at time of publication. Dimension data provided is intended for basic reference purposes only. For detailed dimension data, please refer to the relevant ISO/DIN/ASME/ASTM standard. Responsibility for safe and correct use of BUMAX products in any given application lies with the end user. For any technical support and further product information, please contact BUMAX's technical department or your local BUMAX technical representative.
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D