Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SS-60300-059 - Stewart Connector
Bill of material
SS-60300-059
CONTACT
Contact
8
PN
Part Number
SS-60300-059
POSITIONS
Positions
0
DESC
Description
2.5G, 5G and 10G, Angle Jack (45), Panel Grounds
PT
Product Type
2.5G, 5G and 10G Jack
PERFORMANCE
Performance
2.5G, 5G, 10G
ORIENTATION
Orientation
Angle
PORTS
Ports
1
SHIELD
Shield
Yes
ST
Shield Type
Panel Grounds
CONTACTS
Contacts
8
PO
Port Opening
Tab Up
LED
Led
N/A
KEYING
Keying
N/A
FLANGE
Flange
No
DISCRETE25G
2.5G Discrete
S558-5500-JD
DISCRETE5G
5G Discrete
S558-5500-JV
DISCRETE10G
10G Discrete
S558-10GB-15
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D