Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ss_73100_002 - Stewart Connector
Bill of material
SS-73100-002
PN
Part Number
SS-73100-002
DESC
Description
4X4 StackJack, CAT5E, Stack, 8P 8C, PG4 Shielded
PT
Product Type
Stack Jack
PERFORMANCE
Performance
CAT5e
PORTS
Ports
4X4
PO
Port Opening
0
ORIENTATION
Orientation
Stack
CONTACT
Contact
8
POSITIONS
Positions
8
LED
Led
N/A
Recommendations
Loading ...
Download CAD models
Previews
3D
2D