피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
IFC 4.0 제작
언어선택:
Deutsch
English
español
français
italiano
English
SS0750-01C2SD6Q2
SMC
bp1_solenoid_valve
4+5 port solenoid valve
Series S0700
Manifold Base
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{smc/bp1_solenoid_valve/4-5_port/s0700_jp/manifold_base/ss0750_s_ex600_base_asmtab.prj},{NB=SS0750-01C2SD6Q2_Px},{VS=1},{PORT1=C2},{PORT2=},{KIT=SD6Q},{EPTYPE=2},{SIUNIT=},{IOUS=},{OPTION1=},{OPTION2=},{OPTION3=},{OPTION4=},{OPTION5=},{OPTION6=},{IOST1=},{IOST2=},{IOST3=},{IOST4=},{IOST5=},{IOST6=},{IOST7=},{IOST8=},{IOST9=},{PPATH=ss0750_s_ex600_base/assembly/ss0750_s_ex600_base_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
SS0750-S-BASE - Plug-in Manifold Stacking Base:EX600 (For Input/Output) Serial Transmission System (Fieldbus System)
Bill of material
SS0750-01C2SD6Q2
VS
Stations
PORT1
Cylinder port size
(C2) With dia 2 One-touch fitting
(C3) With dia 3.2 One-touch fitting
(C4) With dia 4 One-touch fitting
(N1) With dia 1/8 One-touch fitting
(N3) With dia 5/32 One-touch fitting
(C2) With dia 2 One-touch fitting
(C3) With dia 3.2 One-touch fitting
(C4) With dia 4 One-touch fitting
(N1) With dia 1/8 One-touch fitting
(N3) With dia 5/32 One-touch fitting
PORT2
P/R port size
(-) With dia 8 One-touch fitting
(C6) With dia 6 One-touch fitting
(C8) With dia 8 One-touch fitting
(N7) With dia 1/4 One-touch fitting
(N9) With dia 5/16 One-touch fitting
(-) With dia 8 One-touch fitting
(C6) With dia 6 One-touch fitting
(C8) With dia 8 One-touch fitting
(N7) With dia 1/4 One-touch fitting
(N9) With dia 5/16 One-touch fitting
KIT
Kit type
(SD6Q) DeviceNet
(SD6N) PROFIBUS DP
(SD6V) CC-Link
(SD6ZE) EtherNet/IP(1 port)
(SD6EA) EtherNet/IP(2 ports)
(SD6D) EtherCAT
(SD6F) PROFINET
(SD6WE) EtherNet/IP compatible wireless master
(SD6WF) PROFINET compatible wireless master
(SD6WS) Wireless slave
(SD60) Without SI unit
(SD6Q) DeviceNet
(SD6N) PROFIBUS DP
(SD6V) CC-Link
(SD6ZE) EtherNet/IP(1 port)
(SD6EA) EtherNet/IP(2 ports)
(SD6D) EtherCAT
(SD6F) PROFINET
(SD6WE) EtherNet/IP compatible wireless master
(SD6WF) PROFINET compatible wireless master
(SD6WS) Wireless slave
(SD60) Without SI unit
EPTYPE
End plate type
(2) Power supply with M12 connector (Max. supplied current 2 A)
(3) Power supply with 7/8 inch connector (Max. supplied current 8 A)
(4) M12 (4/5 Pins IN/OUT)
(5) M12 (4/5 pins IN/OUT)
(2) Power supply with M12 connector (Max. supplied current 2 A)
(3) Power supply with 7/8 inch connector (Max. supplied current 8 A)
(4) M12 (4/5 Pins IN/OUT)
(5) M12 (4/5 pins IN/OUT)
SIUNIT
SI unit output polarity
(-) Positive common
(N) Negative common
(-) Positive common
(N) Negative common
IOUS
I/O unit station number
(-) None
(1) 1 station
(2) 2 stations
(3) 3 stations
(4) 4 stations
(5) 5 stations
(6) 6 stations
(7) 7 stations
(8) 8 stations
(9) 9 stations
(-) None
(1) 1 station
(2) 2 stations
(3) 3 stations
(4) 4 stations
(5) 5 stations
(6) 6 stations
(7) 7 stations
(8) 8 stations
(9) 9 stations
OPTION1
Option:With back pressure check valve
(-) None
(B) With back pressure check valve (All stations)
(-) None
(B) With back pressure check valve (All stations)
OPTION2
Option:DIN rail mounting
(-) None
(D) With DIN rail (Rail length: Standard)
(D0) Without DIN rail (With bracket)
(D2) For 2 stations
(D3) For 3 stations
(D4) For 4 stations
(D5) For 5 stations
(D6) For 6 stations
(D7) For 7 stations
(D8) For 8 stations
(D9) For 9 stations
(D10) For 10 stations
(D11) For 11 stations
(D12) For 12 stations
(D13) For 13 stations
(D14) For 14 stations
(D15) For 15 stations
(D16) For 16 stations
(D17) For 17 stations
(D18) For 18 stations
(D19) For 19 stations
(D20) For 20 stations
(D21) For 21 stations
(D22) For 22 stations
(D23) For 23 stations
(D24) For 24 stations
(-) None
(D) With DIN rail (Rail length: Standard)
(D0) Without DIN rail (With bracket)
(D2) For 2 stations
(D3) For 3 stations
(D4) For 4 stations
(D5) For 5 stations
(D6) For 6 stations
(D7) For 7 stations
(D8) For 8 stations
(D9) For 9 stations
(D10) For 10 stations
(D11) For 11 stations
(D12) For 12 stations
(D13) For 13 stations
(D14) For 14 stations
(D15) For 15 stations
(D16) For 16 stations
(D17) For 17 stations
(D18) For 18 stations
(D19) For 19 stations
(D20) For 20 stations
(D21) For 21 stations
(D22) For 22 stations
(D23) For 23 stations
(D24) For 24 stations
OPTION3
Option:Special wiring specifications
(-) None
(K) Special wiring specifications (Except double wiring)
(-) None
(K) Special wiring specifications (Except double wiring)
OPTION4
Option:With name plate
(-) None
(N) With name plate
(-) None
(N) With name plate
OPTION5
Option:External pilot
(-) None
(R) External pilot
(-) None
(R) External pilot
OPTION6
Option:Built-in silencer
(-) None
(S) Built-in silencer
(-) None
(S) Built-in silencer
IOST1
I/O unit station 1
N/A
N/A
IOST2
I/O unit station 2
N/A
N/A
IOST3
I/O unit station 3
N/A
N/A
IOST4
I/O unit station 4
N/A
N/A
IOST5
I/O unit station 5
N/A
N/A
IOST6
I/O unit station 6
N/A
N/A
IOST7
I/O unit station 7
N/A
N/A
IOST8
I/O unit station 8
N/A
N/A
IOST9
I/O unit station 9
N/A
N/A
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D