IFC 4.0 제작
언어선택:
Deutsch
English
español
français
italiano
English
SS3J3-V60LFD1-02U 5CZ
SMC
bp1_solenoid_valve
4+5 port solenoid valve
SJ3A6 Vacuum Release Valve with Restrictor
Manifold Assembly
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{smc/bp1_solenoid_valve/4-5_port/sj3a6/manifold_assembly/ss3j3-v60l_asmtab.prj},{NB=SS3J3-V60LFD1-02U_5CZ},{CONNECTOR=F},{ENTRYD=1},{VS=2},{SEPOSITION=U},{FITTING=},{RAIL=},{VV=Valve SPEC=>},{COIL=},{VOLTAGE=5},{COMSPEC=},{ENTRY=C},{SUPPRESSOR=(Z) With light/surge voltage suppressor},{OVERRIDE=},{NOPERATION=},{PSPORT=},{PPATH=../ss3j3-v60l/assembly/ss3j3-v60l_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
SS3J3-V60L - Plug-in Cable Type:D-sub Connector/Flat Ribbon Cable/PC Wiring
Bill of material
SS3J3-V60LFD1-02U_5CZ
CONNECTOR
Connector type
(F) D-sub connector
(P) Flat ribbon cable 26 pins
(PG) Flat ribbon cable 20 pins
(PH) Flat ribbon cable 10 pins
(F) D-sub connector
(P) Flat ribbon cable 26 pins
(PG) Flat ribbon cable 20 pins
(PH) Flat ribbon cable 10 pins
ENTRYD
Connector entry
(1) Upward
(2) Lateral
(1) Upward
(2) Lateral
VS
Valve stations
SEPOSITION
SUP/EXH block mounting position
(U) U side (1 to 10 stations)
(D) D side (1 to 10 stations)
(B) Both sides (1 to 16 stations)
(U) U side (1 to 10 stations)
(D) D side (1 to 10 stations)
(B) Both sides (1 to 16 stations)
FITTING
SUP/EXH block fitting spec.
(-) Straight fitting
(L) Elbow fitting(Upward)
(B) Elbow fitting(Downward)
(-) Straight fitting
(L) Elbow fitting(Upward)
(B) Elbow fitting(Downward)
RAIL
DIN rail length specified
(-) Standard length
(3) For 3 stations
(4) For 4 stations
(5) For 5 stations
(6) For 6 stations
(7) For 7 stations
(8) For 8 stations
(9) For 9 stations
(10) For 10 stations
(-) Standard length
(3) For 3 stations
(4) For 4 stations
(5) For 5 stations
(6) For 6 stations
(7) For 7 stations
(8) For 8 stations
(9) For 9 stations
(10) For 10 stations
VV
Valve SPEC=>
COIL
Coil specification
(-) Standard
(T) With power saving circuit(Continuous duty type)
(-) Standard
(T) With power saving circuit(Continuous duty type)
VOLTAGE
Rated voltage
(5) 24 VDC
(6) 12 VDC
(5) 24 VDC
(6) 12 VDC
COMSPEC
Common specifications
(-) Positive common
(N) Negative common
(-) Positive common
(N) Negative common
ENTRY
Connector entry
(C) Dedicated for centralized wiring
(C) Dedicated for centralized wiring
SUPPRESSOR
Light/surge voltage suppressor
(Z) With light/surge voltage suppressor
OVERRIDE
Manual override
(-) Non-locking push type
(D) Push-turn locking slotted type
(-) Non-locking push type
(D) Push-turn locking slotted type
NOPERATION
Needle operation
(-) Manual
(D) Slotted locking type
(-) Manual
(D) Slotted locking type
PSPORT
PS port for detection
(-) M5 x 0.8
(P) With plug (M-5P)
(-) M5 x 0.8
(P) With plug (M-5P)
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
2D