Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC
Description
SS5X3-45 - 3 Port Solenoid Valve / Stacking Manifold / Base Mounted / Individual Wiring
Bill of material
SS5X3-45-02B-C4-Q
NOS
Number of stations
POSITION
SUP/EXH block mounting position
SPECIFICATION
SUP/EXH block assembly specifications
PORT
A B port size
OPTION
DIN rail length special must be more than No. of Stations
L1
110.5 mm
L2
100.0 mm
L3
87.0 mm
L4
11.5 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D