Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC
Description
SS5X5-45P - 5 Port Solenoid Valve / Stacking Manifold / Base Mounted / Flat Cable
Bill of material
SS5X5-45PD-02B-C4-Q
CONNECTOR
Connector type
(P) Flat ribbon cable connector
COMMON
Common
POLE
Number of poles
MP
Connector Mounting Position
NOS
Number of stations
POSITION
SUP/EXH block mounting position
SPECIFICATION
SUP/EXH block assembly specifications
PORT
A B port size
mm
VOLTAGE
Voltage
OPTION
DIN rail length special must be more than No. of Stations
L1
148.0 mm
L2
137.5 mm
L3
123 mm
L4
12.5 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D