Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC
Description
SS5X5-45S2 - Integral Serial Interface Unit
Bill of material
SS5X5-45SO-02B-C4-Q
CONNECTOR
Connector type
(S) Serial transmission
MODELS
Specifications
NOS
Number of stations
POSITION
SUP/EXH block mounting position
SPECIFICATION
SUP/EXH block assembly specifications
PORT
A B port size
OPTION
Option
L1
185.5 mm
L2
175.0 mm
L3
118.0 mm
L4
14.5 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D