Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
SSHERA75 - SSHERA 75
Bill of material
0250-76679
MN
Model Number
SSHERA75
AS
Assembly Style
RATIO
Ratio
FS
Frame Size
BS
Bore Size
CD
4.287 Inch
A
8.360 Inch
B
2.990 Inch
D
4.438 Inch
E
11.720 Inch
AA
8.500 Inch
BB
4.250 Inch
CC
5.000 Inch
DD
2.500 Inch
EE
5/8 UNC Inch
GG
1.00 Inch
G
56C Inch
H
6.45 Inch
H2
N/A Inch
I
6.450 Inch
I2
N/A Inch
J
3/16 X 3/32 Inch
K
5.875 Inch
L
4.501/4.503 Inch
M
0.625 Inch
N
6.630 Inch
O
13/32 Inch
R
0.188 Inch
WT
Wt. Lbs.
183
S
10.25 Inch
T
5.13 Inch
U
1.4375 Inch
X
3/8 X 3/16 Inch
KF
3/8 Sq. Inch
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D