Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
SSW154 Stainless Steel Worm Gear Drive - SSW150
Bill of material
0270-07386
PN
Part No.
0270-07386
MN
Model Number
SSW154
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
OD
Output Diameter
0.750 Inch
DESCRIPTION
Description
SSW154 5/1 A WR 56C
PT
Product Type
Right Angle
PL
Product Line
Stainless Steel Worm Gear Drive
IT
Input Type
Motor Frame
ID
Input Diameter
0.625 Inch
OT
Output Type
Shaft
CD
C.D.
1.541 Inch
A
2.913 Inch
B
2.928 Inch
D
1.906 Inch
E
5.375 Inch
G
56C Inch
H
2.220 Inch
I
4.01 Inch
J
3/16 X 3/32
K
5.875 Inch
L
4.501/4.503 Inch
M
0.625 Inch
N
6.50 Inch
O
0.40625 Inch
R
0.19 Inch
S
8.62 Inch
T
4.31 Inch
U
.7495/.7485 Inch
V
2.10 Inch
W
2.04 Inch
X
3/16 X 3/32
Y
1.750 Inch
KF
Key Furnished
3/16 SQ. X 1.38 LONG
Z1
3.44 Inch
Z2
4.40 Inch
Z3
4.88 Inch
AA
N/A Inch
BB
N/A Inch
CC
N/A Inch
DD
N/A Inch
EE
N/A Inch
FF
N/A Inch
HH
4.188 Inch
JJ
2.094 Inch
KK
2.750 Inch
LL
1.375 Inch
MM
5/16-18 UNC
NN
0.63 Inch
WTL
Wt.
18 Lbs.
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D