Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
SSW215 Stainless Steel Worm Gear Drive - SSW210
Bill of material
0270-08230
PN
Part No.
0270-08230
MN
Model Number
SSW215
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
OD
Output Diameter
Inch
DESCRIPTION
Description
SSW215 5/1 A WR 56C 1.000
PT
Product Type
Right Angle
PL
Product Line
Stainless Steel Worm Gear Drive
IT
Input Type
Motor Frame
ID
Input Diameter
0.625 Inch
OT
Output Type
Hollow Bore
CD
C.D.
2.063 Inch
A
3.383 Inch
B
2.037 Inch
D
2.280 Inch
E
6.380 Inch
G
56C
H
2.25 Inch
I
4.48 Inch
J
3/16 X 3/32
K
5.875 Inch
L
4.501/4.503 Inch
M
0.625 Inch
N
6.50 Inch
O
0.40625 Inch
R
0.19 Inch
S
6.00 Inch
T
3.00 Inch
Z1
3.60 Inch
Z2
4.78 Inch
Z3
5.80 Inch
AA
4.000 Inch
BB
2.000 Inch
CC
2.000 Inch
DD
1.000 Inch
EE
5/16-18 UNC
FF
0.63 Inch
HH
4.750 Inch
JJ
2.375 Inch
KK
3.000 Inch
LL
1.500 Inch
MM
5/16-18 UNC
NN
0.63 Inch
WTL
Wt.
30 Lbs.
U
1 Inch
X
1/4 X 1/8
KF
Key Furnished
1/4 SQ. X 2.50 LONG
Y
1/4-20 UNC X 1/4 LG
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D