카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
st_3_36 - Signal Transformer
Bill of material
ST-3-36
PN
Part Number
ST-3-36
DESC
Description
Split Bobbin Low Power Transformer, 2.4VA Power, 115V Input, 36VCT Output Series
POWERVA
Power
2,4 VA
OS
Output Series
36VCT
OP
Output Parallel
18V
INPUT
Input
115V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
0.25 lbs (0.11 kg)
LENGTH
Length
1.37 in. (34.8 mm)
WIDTH
Width
1.12 in. (28.4 mm)
HEIGHT
Height
1.21 in. (30.7 mm)
권장 사항
로딩중 ...
CAD모델 다운로드
미리보기
3D
2D