Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
STA-100G-PSM4
Bill of material
STA-100G-PSM4
PN
Part Number
STA-100G-PSM4
DESC
Description
QSFP28, 100G, PSM4, 500m Plugable Transceiver
DR
Data rate
100 Gbps
WL
Wave length
1310 nm
SMMM
SM/MM
SM
TH
Temp High (oC)
70 °C
TL
Temp Low (oC)
-5 °C
MT
Mounting type
Pluggable
FF
Form Factor
QSFP28 MPO
DISTANCE
Distance
500m
VOLTAGE
Voltage
3.3 V
Recommendations
Loading ...
Download CAD models
Previews
3D
2D