Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rigon
Description
Staffe pesanti - Staffe pesanti
Bill of material
STAFFE PESANTI
CODE
Code
STAFFE PESANTI
A
20 mm
B
13 mm
C
16 mm
L
10.8 mm
L1
5.8 mm
L2
4.9 mm
L3
4 mm
MAT
Material
Steel C45
TT
Heat treatment
Burnishing
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D