Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Haberkorn
Description
Stainless steel connecting links standard with straight plates duplex DIN 8187
Bill of material
F05467
NAME
Name
Stainless steel connecting link standard duplex 08 B-2 (1/2"x5/16") straight plates
ISO
08B-2
P
p
12.700 mm
TYPE
Type
4
CNSORDERNO
Order number
F05467
おすすめ
Loading ...
ダウンロード(CADデータ)
プレビュー
3D
情報
2D