Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
MOVET
Description
Stainless Steel Vulcanized with Mounting strap
Bill of material
MOVET+4061408033430
TYP
Type
BESTNR
Order No.
LODLEVEL
Level of detail
ANG
Angle
BES
Description
A
minimum installation height maschine-bottom
35 mm
B
usable thread lenght
mm
D
base
80 mm
CH
regulation key
14 mm
F
thread
M12
G
height base
25 mm
H
total height
mm
I
54 mm
SL
maschine foot load
10000 N
INFO
Download link
Download link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D