Catalog navigation
Seleção de modelos em CAD
Available products: 14
HELP_VARIABLE
Company
MOVET
Description
Stainless Steel Vulcanized with Mounting strap
Bill of material
MOVET+4061408067763
TYP
Type
BESTNR
Order No.
LODLEVEL
Level of detail
ANG
Angle
BES
Description
A
minimum installation height maschine-bottom
40 mm
B
usable thread lenght
mm
D
base
80 mm
CH
regulation key
20 mm
F
thread
M24
G
height base
25 mm
H
total height
mm
I
54 mm
SL
maschine foot load
10000 N
INFO
Download link
Download link
Recomendações
Loading ...
Baixar modelos em CAD
Previews
3D
2D