Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Scholl
Description
Steamjet - Steamjet with hinged lid
Bill of material
F 0210_Steamjet 3600_370x195x360_(350)
ITEMNUM
Item Number
LOD
Level of Detail
DESCRIPT
Description
MFG
Manufacturer
Scholl Apparatebau GMBH&CO.KG
MODEL
Model
URLMFG
URL Manufacturer
www.scholl-gastro.de
MFGSPEC
Specification by Manufacturer
URLCUTSHT
URL Cutsheet
https://scholl.partcommunity.com/
CE2
CE Approved
No
GNE
GN-inserts
LENGHT
Length Actual
mm
HEIGHT
Height Actual
mm
DEPTH
Depth Actual
mm
ELEPWR
Electric power
1800 W
POTENEQ2
Potential Equalisation
Yes
MAINSWTCH2
Main switch integrated
Yes
ELECYCLE
Cycle
50 Hz
MXOCPROT
Max Overcurrent Protection
16 A
CONNCOND2
Cable to the device included in the scope of delivery
Yes
VOLTS
Volts
230 V
CONNPLUG2
Conn Plug
Schuko plug
PHASE
Phase
1
LATHEAT
Latent Heat Output
0.36 kW
SENSHEAT
Sensitive Heat Output
0.225 kW
ODORTRAP2
Odor Trap Included
No
LNA
Length Electrical Conduit
2000 mm
URL
Product website
https://www.scholl-gastro.de/en/steamjet-0
INFO
Intruction to use
https://scholl-gastro.de/sites/default/files/daten/cadenas/bedienungsanleitungen/GBA_F_0210_E.pdf
KFE
Declaration of Conformity
https://scholl-gastro.de/sites/default/files/daten/cadenas/konformitaets-erklaerungen/KFE_F_0210.pdf
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D