Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Honsel-Group
Description
Steel Countersunk Head open end - Blind Rivet Nut SSM
Bill of material
Blind Rivet Nut SSM 10853060600
ARTNR
Item number
BEZ
Description of the Product group
HONSEL-Blindnietmutter SSM Stahl Senkkopf
FORM
Display format
KB
Clamping range
mm
Enter value for KB
Clamping range
mm
cm
inch
ft
MAT1
Material sleeve / rivet body
Galvanized steel
SU
Surface finish
C4C [1.0303]
AU
Execution
Open
KO
Head shape
Countersunk Head
D
Shaft diameter (d)
mm
DB1
Bore hole diameter from
mm
G
Thread
mm
KB1
Clamping range from
mm
KB2
Clamping range up to
mm
SL1
Shaft length (l)
mm
SL2
max. Shaft length (l)
mm
HK
Head height (k)
1.50 mm
DK
Head diameter (dk)
mm
AD
max. tightening
mm
AZ
axial tensile force
mm
KGS
Weight/pcs
kg
M
CAPACITY
INFOPDF
Info
PDF
EAN
ZTN
73181900
ECLS
23110812
CL
eCLASS
23110812
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D