Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Stepped jaw - -
Bill of material
270922
BEST
Order No.
270922
WS
Material
Stainless steel
B
width
15 mm
B1
Distance
7.2 mm
H
Height
6.3 mm
H1
Distance
4,8 mm
L
Length
3.1 mm
M
thread
M2
LUMFANG
Scope of delivery
1 jaw
BESCH
Description
Height adjustment 1,5 mm. Absatzlänge 1,0 mm
BS
Description
Infotext
Recommendations
Loading ...
Download CAD models
Previews
3D
2D