Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
MALOTECH
Description
Storage accessories - Corrugated hose connection sets
Bill of material
30016
CNSORDERNO
item number
TYP
Device type
ZUB
accessoires
Corrugated hose connection
PINFO
Product information
Corrugated hose connection set for connecting the stratified storage tank type K to the expansion storage tank type K or for connecting the expansion storage tank type K to another expansion storage tank type K
B
Width
150 mm
DURCHM
Pipe diameter
42 mm
ANZ
Number of corrugated hose connectors
Stck.
NWAV
Nominal diameter screw connections
50 (2" ÜM) DN
SYN
Keywords / synonyms
Connections, corrugated hose connections, storage piping
PDF
Product information
PDF Datenblatt
URL
Manufacturer website
Info Link
Recommendations
No recommendations available.
Download CAD models
No generation actions are associated with this part
Previews