Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
MALOTECH
Description
Storage - Communicating storage system type K
Bill of material
888050 (LOD 1 AD 4 S 0)
CNSORDERNO
item number
TYP
Storage type
LODLEVEL
Level of detail
AD
Extended storage
S
Storage mounting plate
SI
Memory content
Liter
DS
Insulation thickness
80 mm
D
Diameter with insulation
mm
EM
Insertion size without insulation side panels
mm
H
Storage height with insulation
mm
K
Tilt dimension
mm
G
Curb weight
kg
SA
Memory connections
ABSS
Connection designation memory
NWSPP
Nominal size storage connections P
ANWSPP
Number of nominal size of storage connections P
NWSPT
Nominal size storage connections T
ANWSPT
Number of nominal size of storage connections T
SRA
Stratified pipe connections
ABSR
Connection designation stratification pipe
NWSRS
Nominal width of stratified pipe connections S
VAA
Connection connectors
ABVA
Connection designation connection
K
NWVA
Nominal size connection connections
DN 50 (2" AG)
EHA
Electric heating element connections
ABEH
Connection designation E heating element
NWEH
Nominal size connection of electric heating element
TA
Immersion sleeve connections
ABT
Connection designation immersion sleeves
NWT
Nominal immersion sleeve connections
EA
Vent connections
Anzahl 1
ABE
Connection designation ventilation
/
NWE
Nominal size vent connection
DN 25 (1" AG)
TBSP
Divider / layer plate
BTSP
Max. permissible operating temperature storage
100 °C
BDSP
Max. permissible operating pressure accumulator
6 bar
BV
Standby losses with Delta T 45K
/
EK
Energy class
SYN
Keywords / synonyms
Storage, buffer storage, stratified storage, buffer storage, extended storage
PDF
Product information
PDF data sheet
ASTEXT
Tender text
URL
Manufacturer website
Info Link
MAN
Installation / operating instructions
installation Guide
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D