Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
MALOTECH
Description
Storage - MPSE buffer storage with stratification with / without heat exchanger
Bill of material
888112 (LOD 1 Isol 1)
CNSORDERNO
item number
TYP
Storage type
ARTNRISO
Item number memory insulation
LODLEVEL
Level of detail
SI
Memory content
l
DS
Insulation thickness
100 mm
DOISO
Diameter without storage insulation
mm
DMISO
Diameter with storage insulation
mm
HOSIO
Storage height without storage insulation
mm
HMISO
Storage height with storage insulation
mm
ISO
insulation
K
Mounting height
mm
GOISO
Empty weight without storage insulation
kg
GMISO
Empty weight with storage insulation
kg
SA
Memory connections
Amount 4
ABSS
Connection designation memory
I,J,O,P
NWSP
Nominal size storage connections
DN 40 (1 1/2" IG)
PA
Baffle connections
Amount 4
ABP
Connection designation baffle plate
A,B,E,G
NWPA
Nominal diameter baffle connections
DN 40 (1 1/2" IG)
WTA
Heat exchanger connections
ABWT
Connection designations for heat exchangers
NWWT
Nominal size heat exchanger connections
EHA
Electric heating element connections
Amount 1
ABEH
Connection designation E heating element
L
NWEH
Nominal size connection of electric heating element
DN 40 (1 1/2" IG)
TA
Immersion sleeve connections
ABT
Connection designation immersion sleeves
NWT
Nominal immersion sleeve connections
DN 15 (1/2" IG)
EA
Vent connections
Amount 1
ABE
Connection designation ventilation
S
NWE
Nominal size vent connection
DN 40 (1 1/2" IG)
TBSP
Divider / layer plate
Amount 1
BTSP
Max. permissible operating temperature storage
95 °C
BDSP
Max. permissible operating pressure accumulator
3 bar
BTWT
Max. permissible operating temperature of the heat exchanger
°C
BDWT
Max. permissible operating pressure heat exchanger
bar
BV
Standby losses with Delta T 45K
/
UWTF
Lower heat exchanger surface
m2
OWTF
Upper heat exchanger surface
m2
UWTI
Lower heat exchanger content
Liter
OWTI
Upper heat exchanger content
Liter
EK
Energy class
C
SYN
Keywords / synonyms
Storage, buffer storage, MPSE, buffer storage with stratification
PDF
Product information
PDF data sheet
ASTEXT
Tender text
URL
Manufacturer website
Info Link
MAN
Installation / operating instructions
installation Guide
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D