Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
LILAI Chain
Description
Straight Running Double Hinge Chain with Rubber Top - HF821 Series
Bill of material
HF821-K750
CN
Chain model
SERIES
Series
PN
Product name
Straight Running Double Hinge Chain with Rubber Top
APPLICATION
Application
Suitable for conveying various kinds of cartons, plastic box etc.
MATERIAL
Material
Coffee polyoxymethylene (POM), working temperature: -30°C ~ 90°C
PM
Pin material
Stainless steel
W
Width
mm
D
Rubber Centres Distance
mm
A
Distance between rubber and plate side
mm
WL
Working load
2680 N
WEIGHT
Weight
kg/m
CPM
Chain plate material
POM+TPE
P
38.1 mm
M
136.5 mm
L
8.00 mm
H
14.10 mm
E
6.3 mm
T
4.8 mm
S
3.6 mm
V
16.0 mm
Z
30.0 mm
RD
40.0 mm
GC
140.0 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
2D