Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
SU8631 - Ultrasonic flow meters
Bill of material
SU8631
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
SU8631: Ultrasonic flow meter; PNP/NPN; switching signal; pulse signal; analogue
DESCLONG
Long Description
Ultrasonic flow meter; PNP/NPN; switching signal; pulse signal; analogue signal; IO-Link; frequency signal; diagnostic signal; totaliser switching signal; Measuring range 0.06...14.4 m³/h; Measuring range 1...240 l/min; Medium temperature -20...100 °C; Pressure rating 100 bar; 1" NPT DN25; Connector
BN
Bestellnummer
SU8631
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
SUN11XXBFRKG/US
ERPGRSUPPLIER
ERP Group Supplier
G6
DELTIME
Delivery Time
20.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D