IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
日本語
português
English
QA認證資訊
目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
SWS.06 - 13 x 63/Typ01 x 5 x 0 x 0 x 10 x 0
Bordignon
SF Bordignon
Die making
Standard Parts
Precision Cutting Elements
Ball-Lock Punch
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{bordignon/sf_technik/0/3/d/d3/sws_06.prj},{NB=SWS.06 - 13 x 63/Typ01 x 5 x 0 x 0 x 10 x 0},{COMP=SF Bordignon GmbH},{DD5=12},{DD1=13},{L1=63},{L1X=71,80,90,100,110,125,150},{AA=5.00},{AAX=[5.00:12.99]},{BB=0.00},{BBMIN=4.5},{BBB=2.25},{R=0.000},{G=12.9},{L2=10},{L2X=10,13,19},{TYP=01},{ALPHA=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Bordignon
Description
SWS.06 - Ball-Lock Punch heavy duty
Bill of material
SWS.06 - 13 x 63/Typ01 x 5 x 0 x 0 x 10 x 0
COMP
Company
SF Bordignon GmbH
DD5
Quick change punch retainer
12
12
mm
DD1
d1
13
13
mm
L1
63
71
80
90
100
125
63
71
80
90
100
125
mm
AA
A High Performance Springs
mm
Enter value for AA
A High Performance Springs
mm
cm
inch
ft
確定
BB
B Precision Guiding Elements
0.00
0.00
mm
BBMIN
b min
4.5
4.5
mm
R
0.000
0.000
mm
G
G max
12.9
12.9
mm
L2
10
13
19
10
13
19
mm
TYP
Type
01
02
03
04
05
06
07
01
02
03
04
05
06
07
ALPHA
Alpha
0
0
°
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D