IFC 4.0 제작
언어선택:
Deutsch
English
español
français
italiano
English
SY7140-5WAO-02
SMC
bp1_solenoid_valve
4+5 port solenoid valve
Series SY
SY7000 5 Port Solenoid Valve
Single Unit
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{smc/bp1_solenoid_valve/4-5_port/sy/sy7000_old/single_unit/sy7_40_wa_asmtab.prj},{NB=SY7140-5WAO-02},{ACTUATION=1},{PILOT=},{VOLTAGE=5},{ENTRY=WAO},{SUPPRESSOR=},{MANUAL=},{PORT=02},{THREAD=},{OMSC=},{CE=},{PPATH=sy7_40_wa/assembly/sy7_40_wa_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
SY7_40_WA - Base Ported 5 Port Valve/Made to Order M8 Connector Conforming to IEC60947-5-2
Bill of material
SY7140-5WAO-02
ACTUATION
Type of actuation
(1) 2-position single
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(1) 2-position single
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
PILOT
Pilot type
(-) Internal pilot
(R) External pilot
(-) Internal pilot
(R) External pilot
VOLTAGE
Rated voltage
(5) 24 VDC
(6) 12 VDC
(V) 6 VDC
(S) 5 VDC
(R) 3 VDC
(5) 24 VDC
(6) 12 VDC
(V) 6 VDC
(S) 5 VDC
(R) 3 VDC
ENTRY
Electrical entry
(WAO) Without connector cable
(WA1) With connector cable/Cable length 300 mm
(WA2) With connector cable/Cable length 500 mm
(WA3) With connector cable/Cable length 1000 mm
(WA4) With connector cable/Cable length 2000 mm
(WA5) With connector cable/Cable length 3000 mm
(WA6) With connector cable/Cable length 4000 mm
(WA7) With connector cable/Cable length 5000 mm
(WAO) Without connector cable
(WA1) With connector cable/Cable length 300 mm
(WA2) With connector cable/Cable length 500 mm
(WA3) With connector cable/Cable length 1000 mm
(WA4) With connector cable/Cable length 2000 mm
(WA5) With connector cable/Cable length 3000 mm
(WA6) With connector cable/Cable length 4000 mm
(WA7) With connector cable/Cable length 5000 mm
SUPPRESSOR
Light/Surge voltage suppressor
(-) Without light/surge voltage suppressor
(S) With surge voltage suppressor
(Z) With light/surge voltage suppressor
(R) With surge voltage suppressor (Non-polar)
(U) With light/surge voltage suppressor (Non-polar)
(-) Without light/surge voltage suppressor
(S) With surge voltage suppressor
(Z) With light/surge voltage suppressor
(R) With surge voltage suppressor (Non-polar)
(U) With light/surge voltage suppressor (Non-polar)
MANUAL
Manual override
(-) Non-locking push type
(D) Push-turn locking slotted type
(E) Push-turn locking lever type
(-) Non-locking push type
(D) Push-turn locking slotted type
(E) Push-turn locking lever type
PORT
Port size
(02) 1/4 With sub-plate
(03) 3/8 With sub-plate
() Without sub-plate
(02) 1/4 With sub-plate
(03) 3/8 With sub-plate
() Without sub-plate
THREAD
Thread type
(-) Rc
(F) G
(N) NPT
(T) NPTF
(-) Rc
(F) G
(N) NPT
(T) NPTF
OMSC
Made to order
(-) None
(-X90) Main valve fluoro rubber
(-) None
(-X90) Main valve fluoro rubber
CE
CE-compliant
(-) None
(Q) CE-compliant
(-) None
(Q) CE-compliant
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
2D