Catalog navigation
CAD model selection
Selectable products: 28
HELP_VARIABLE
Company
WUXING
Description
Synchronous wheel XL - imperial XL synchronous wheel
Bill of material
WX-XL025SGAS-Z26-D10
WXCN
Wu Xing Chain No
WX-XL
MAT
material
SPE
MODEL
NUT
Number of teeth
D
mm
ST
steps specifications
mm
C
Tooth outside diameter
mm
F
挡板
mm
T
Baffles thick
2.500 mm
G
L1
Top wire distance
5.00 mm
A
Diameter convex
mm
E
Location hole
mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D