Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
IMI Bimba Products
Description
T - Bimba Linear Thruster T Series
Bill of material
T-090.011
PN
Part No.
TYPE
Cylinder Style
BORE
Bore Size
Inch
STROKE
Stroke
Inch
IB
Internal Bumpers
AC
Adjustable Cushion Option
EB
External Bumpers
SA
Shock Absorbers
SAD
Shock Absorbers Duty
MPS
Magnetic Position Sensing
MP
Mounting Plate (includes 12 Tapped Holes)
SSTP
Stainless Steel Plate, Shafts, & Collars
DPH
Dowel Pin Holes for Transition Plate
LUB
Lubrication
OT
Operating Temperature
RHPL
Rear Head Port Location
STPT1
Magnetic Switch Track Position 1
EEX
Rod & Guide Shaft Extension
EEXL
Extra Extension Length
Inch
LF
Seal Option
PC
Probe Connection Style
A
Inch
B
Inch
C
Inch
D
Inch
E
Inch
F
Inch
G
Inch
H
Inch
J
Inch
K
Inch
L
Inch
L1
L
Inch
M
Inch
N
Inch
P
Inch
Q
Inch
R
Inch
S
Inch
T
Inch
V
Inch
W
Inch
X
X min.
Inch
Y
Inch
Z
Inch
AA
Inch
BB
CC
Inch
DD
EE
FF
Inch
GG
Inch
HH
JJ
KK
MM
Inch
QQ
Inch
RR
Inch
SS
Inch
TT
Inch
UU
Inch
WW
Inch
ZZ
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D