Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kieback & Peter
Description
TAD - Outside temperature sensor
Bill of material
TAD(300)
IDNR
Product description
TAD
LOG
Level of Geometry
INFO
Data sheet
Manufacturer
AN
Application (text)
The TAD transmitter is used to record the weather influences for outside temperature-controlled heating, ventilation and air conditioning systems. The transmitter is used in conjunction with all controllers/controller systems that have a probe connection for the KP10 measuring element.
ARTIKEL
Article
Outside temperature sensor with KP10 active measuring element
MESSTEMP
Measuring element / temperature
KP10; 2.731 V / 0 °C; TC = 10 mV/K
FUNKTION
Function
Temperature voltage sensor
MESSGROSSE
Measured variable
Outside temperature
MESSBTEMP
Measuring range / temperature
-30..+80 °C
MESSTTEMP
Measurement tolerance / temperature
Typically ±0.2 K
UTEMP
Ambient temperature
-30..+80 °C
UMGF
Ambient humidity
< 95 % r.h., non-condensing
AS
Connection
Screw terminals ≤ 2.5 mm²
GEHAUSE
Housing
plastic; Cable entry M16 x 1.5
FARBE
Color
Lid: RAL7015 slate gray, lower part: RAL7035 light gray
SART
Degree of protection
IP65
GEWICHT
Weight
67,8 g
ABMESSUNGEN
Dimensions (W x H x D)
56.2 mm x 73.2 mm x 40 mm
ZUBEHOR
Accessories (not included)
Sun protection cover (Z20)
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D