Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TAH30 - American full thread hexagonal head bolt with coarse thread
Bill of material
TAH30-M1/4-L3/8
CODE
code
TAH30
TYPE
type
American full thread hexagonal head bolt
SCR
National standard material
Coarse teeth
MAT
material quality
0Cr18Ni9
SUR
Surface Treatment
SUS304
M
L
NUM
Number of teeth
20
K
4.7
S
11.10
LINK
WEBSITE LINK
WEBSITE LINK
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D