Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TAM20 - Hexagon socket head combination screw
Bill of material
TAM20-M4-L8
CODE
code
TAM20
TYPE
type
Combined type, with flat washer and spring washer
THREAD
thread
Coarse tooth
MAT
National standard material
OCr18Ni9
MAT1
Equivalent material
SUS304
SUR
surface treatment
-
STR
strength grade
A2-70
APP
Applicable standards
GB9074.17-1988
M
L
P
P(pitch)
0.70
K
2.92
S
7
D1
D1(Spring washer)
6.78
DD1
d1(Spring washer)
3.78
TT1
t1(Spring washer)
1.2
D2
D2(Flat washer)
9
DD
d(Flat washer)
3.78
TT
t(Flat washer)
0.8
LINK
weblink
webxxx
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D