Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Spraying Systems
Description
TankJet® 14 - Nozzle
Bill of material
TJ14-H (1in sanitary flange, 180-degrees up)
PN
Sales Part Description
IC
Inlet Connection Size
MAXTD
Maximum Recommended Tank Diameter
12 ft
SC
Spray Coverage
MINTO
Minimum Tank Opening
2 in.
MAT
Material
Stainless steel and PTFE
OP
Operating Principle
Fluid-driven turbine
OPR
Operating Pressure Range
50 to 200 psi
FRR
Flow Rate Range
gpm
MAXTEMP
Maximum Temperature
250 °F
RSM
Recommended Strainer Mesh
20
MFP
Maximum Free Passage
840 micron
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D