Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Spraying Systems
Description
TankJet® 16 - Nozzle - Metric
Bill of material
TJ16B-H (180-degrees up, BSPT)_m
PN
Sales Part Description
IC
Inlet Connection Size
MAXTD
Maximum Recommended Tank Diameter
7.2 m
SC
Spray Coverage
MINTO
Minimum Tank Opening
76 mm
MAT
Material
316 stainless steel and PTFE
OP
Operating Principle
Fluid-driven turbine
OPR
Operating Pressure Range
3.4 to 13.8 bar
FRR
Flow Rate Range
136 to 288 lpm
MAXTEMP
Maximum Temperature
121 °C
RSM
Recommended Strainer Mesh
20
MFP
Maximum Free Passage
840 micron
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D