Catalog navigation
CAD模型选择
可提供的产品: 6
HELP_VARIABLE
Company
Spraying Systems
Description
TankJet® 19 - Nozzle - Metric
Bill of material
TJ19SF-G (1in sanitary flange, 180-degrees down)_m
PN
Sales Part Description
IC
Inlet Connection Size
MAXTD
Maximum Recommended Tank Diameter
3.7 m
SC
Spray Coverage
MINTO
Minimum Tank Opening
51 mm
MAT
Material
Stainless steel and PTFE
OP
Operating Principle
Fluid-driven turbine
OPR
Operating Pressure Range
3.4 to 13.8 bar
FRR
Flow Rate Range
lpm
MAXTEMP
Maximum Temperature
121 °C
RSM
Recommended Strainer Mesh
20
MFP
Maximum Free Passage
840 micron
为你推荐
载入中 ...
下载CAD模型
预览
3D
2D