Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Spraying Systems
Description
TankJet® 30473 - Nozzle - Metric
Bill of material
B30473A (1/4in BSPT connection,180-degrees up)_m
PN
Sales Part Description
IC
Inlet Connection Size
MAXTD
Maximum Recommended Tank Diameter
0.9 m
SC
Spray Coverage
MINTO
Minimum Tank Opening
25 mm
MAT
Material
PTFE
OP
Operating Principle
Fluid-driven reactionary force
OPR
Operating Pressure Range
0.7 to 3.4 bar
FRR
Flow Rate Range
7.8 to 18.0 lpm
MAXTEMP
Maximum Temperature
93 °C
RSM
Recommended Strainer Mesh
200
MFP
Maximum Free Passage
74 micron
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D