Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Spraying Systems
Description
TankJet® 41990 - Nozzle - Metric
Bill of material
D41990E-B (3/8in BSPT connection, 360-degrees)_m
PN
Sales Part Description
IC
Inlet Connection Size
MAXTD
Maximum Recommended Tank Diameter
4.9 m
SC
Spray Coverage
MINTO
Minimum Tank Opening
mm
MAT
Material
316L stainless steel
OP
Operating Principle
Fluid-driven reactionary force
OPR
Operating Pressure Range
1.0 to 4.1 bar
FRR
Flow Rate Range
9.0 to 40 lpm
MAXTEMP
Maximum Temperature
130 °C
RSM
Recommended Strainer Mesh
200
MFP
Maximum Free Passage
74 micron
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D