Catalog navigation
CAD model selection
Selectable products: 26
HELP_VARIABLE
Company
Spraying Systems
Description
TankJet® 63225/63225-3A - Spray Ball - Metric
Bill of material
63225A-3A (1in tube connection, A 180-degrees up, 2in diameter)_m
PN
Sales Part Description
IC
Inlet Connection Size
MAXTD
Maximum Recommended Tank Diameter
m
SC
Spray Coverage
BD
Ball Diameter
mm
MINTO
Minimum Tank Opening
mm
MAT
Material
316L stainless steel
OP
Operating Principle
Fixed stationary
OPR
Operating Pressure Range
1.0 to 2.8 bar
FRR
Flow Rate Range
lpm
MAXTEMP
Maximum Temperature
204 °C
RSM
Recommended Strainer Mesh
16 to 50
MFP
Maximum Free Passage
1190 to 300 micron
Recommendations
Loading ...
Download CAD models
Previews
3D
2D