Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Spraying Systems
Description
TankJet® 9-B/9-C - Nozzle
Bill of material
TJ9-B (NPT)
PN
Sales Part Description
IC
Inlet Connection Size
MAXTD
Maximum Recommended Tank Diameter
16 ft
SC
Spray Coverage
360°
MINTO
Minimum Tank Opening
in.
MAT
Material
Bearings – Carbon-filled PTFE fluoropolymer, All other metallurgy – 316 stainless steel
OP
Operating Principle
Fluid-driven reactionary force
OPR
Operating Pressure Range
10.0 to 120 psi
FRR
Flow Rate Range
gpm
MAXTEMP
Maximum Temperature
190 °F
RSM
Recommended Strainer Mesh
20
MFP
Maximum Free Passage
840 micron
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D