Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Spraying Systems
Description
TankJet® D26564 - Nozzle - Metric
Bill of material
D26564B-B (1/2in BSPT connection, 180-degrees down)
PN
Sales Part Description
IC
Inlet Connection Size
MAXTD
Maximum Recommended Tank Diameter
1.5 m
SC
Spray Coverage
MINTO
Minimum Tank Opening
37 mm
MAT
Material
Stainless Steel – 303 or 316 stainless steel body with PTFE sleeve and washer, PVDF – PVDF body with PTFE washer and PE sleeve
OP
Operating Principle
Fluid-driven reactionary force
OPR
Operating Pressure Range
1.0 to 5.0 bar
FRR
Flow Rate Range
9.0 to 20.5 lpm
MAXTEMP
Maximum Temperature
90 °C
RSM
Recommended Strainer Mesh
200
MFP
Maximum Free Passage
74 micron
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D