Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
Spraying Systems
Description
TankJet® D40159 - Nozzle - Metric
Bill of material
D40159-B (1/2in BSPT connection, 260A-degrees up, PVDF)
PN
Sales Part Description
IC
Inlet Connection Size
MAXTD
Maximum Recommended Tank Diameter
4.9 m
SC
Spray Coverage
MINTO
Minimum Tank Opening
56 mm
MAT
Material
OP
Operating Principle
Fluid-driven constant speed
OPR
Operating Pressure Range
2.1 to 6.2 bar
FRR
Flow Rate Range
lpm
MAXTEMP
Maximum Temperature
70 °C
RSM
Recommended Strainer Mesh
200
MFP
Maximum Free Passage
74 micron
Recommendations
Loading ...
Download CAD models
Previews
3D
2D